NBK logo

  • Special Screws
  • Washers, Insert

SPS-12-W

Plastic Screw - Hex Nuts / Washers - PPS

  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SPS-WPlastic Screw - Hex Nuts / Washers - PPS寸法図

Unit : mm

Part Number d D t Qty per Pack Mass
(g)
CAD
Download
RFQ
SPS-12-W 13 24 2.5 5 1.3 CAD RFQ
Part Number d D t Qty per Pack Mass
(g)
CAD
Download
RFQ
SPS-12-W 13 24 2.5 5 1.3 CAD RFQ
Part Number d D t Qty per Pack Mass
(g)
CAD
Download
RFQ
SPS-12-W 13 24 2.5 5 1.3 CAD RFQ
Part Number d D t Qty per Pack Mass
(g)
CAD
Download
RFQ
SPS-12-W 13 24 2.5 5 1.3 CAD RFQ

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPS-N/SPS-W
Main body PPS(Polyphenylene Sulfide)/Bright Light Brown
Glass Fiber 40%
Heat Resistance
Temperature*1
200℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment, semiconductor devices, printed
circuit board etching devices, metallic surface treatment
equipment and facilities, chemical plants, transformers, electrical
and electronic equipment, hot water pumps, and chemical pumps

Characteristics

  • PPS has excellent heat resistance and chemical resistance and continuous duty temperature of 200°C. Under 200°C, no oils, fats, or organic solvents dissolve PPS.
  • It has high strength, high rigidity, and high heat resistance strength.
  • It has high incombustibility that meets V-0 of UL 94.
  • The properties and precautions of plastic screws⇒Plastic Screws

Related Services

Product List

Click here to see SPS-W

Click here to see Washers, Insert