• Special Screws
  • Washers / Inserts

SPV-10-W1

Plastic Washers - PVDF

  • Chemical-proof

Dimension Drawing

SPV-W1Plastic Washers - PVDF寸法図

Unit : mm

Part Number d D t Nominal Qty per Pack Mass
(g)
CAD
Download
RFQ
SPV-10-W1 10.5 21 2 10 10 0.93 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPV-W1
Main Body PVDF (Polyvinylidene Fluoride) (Milky White)
Heat Resistance Temperature*1 150℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Food machinery

Characteristics

  • PVDF washers.
  • PVDF has excellent chemical resistance against strong acids and organic solvents as well as halogen compounds such as chlorine and bromine.
  • It can be used in atmospheres in which metal and PVC (polyvinyl chloride) cannot be used.
  • Allowable operating temperature*1 (min./max.): -40°C/150°C
  • Its tensile strength equals or exceeds that of PVC, and its impact strength is 3 times that of PVC.
  • It is self-extinguishing and has excellent incombustibility.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Related Services

Product List

Click here to see SPV-W1

Click here to see Washers / Inserts