• Special Screws
  • Washers / Inserts

SQW-3

Spherical Washers

Dimension Drawing

SQWSpherical Washers寸法図

Unit : mm

Part Number Nominal D d1 d2 t1 t2 t R θ (°) Mass
(g)
CAD
Download
RFQ
SQW-3 3 7.3 3.5 3.8 1.3 1.6 2.3 8 2 0.7 CAD RFQ

Material/Finish

SQW
Main Body S45C (Hardness: 25 - 30 HRC)
Ferrosoferric Oxide Film (Black)

Application

Absorption of misalignment of bolt and bearing surface

Characteristics

  • Use a concave and convex set.
  • Washers can absorb a tilt of the bolt and bearing surface to a maximum of 2°.

Usage Example

SQWSpherical Washers


Product List

Click here to see SQW

Click here to see Washers / Inserts