• Special Screws
  • Washers / Inserts

SQW-8

Spherical Washers

Dimension Drawing

SQWSpherical Washers寸法図

Unit : mm

Part Number Nominal D d1 d2 t1 t2 t R θ (°) Mass
(g)
CAD
Download
RFQ
SQW-8 8 17 9 9.6 3.1 3.7 5.6 20 2 7.1 CAD RFQ

Material/Finish

SQW
Main Body S45C (Hardness: 25 - 30 HRC)
Ferrosoferric Oxide Film (Black)

Application

Absorption of misalignment of bolt and bearing surface

Characteristics

  • Use a concave and convex set.
  • Washers can absorb a tilt of the bolt and bearing surface to a maximum of 2°.

Usage Example

SQWSpherical Washers


Product List

Click here to see SQW

Click here to see Washers / Inserts