• Special Screws
  • Washers / Inserts

SQWS-10

Spherical Washers

Dimension Drawing

SQWSSpherical Washers寸法図

Unit : mm

Part Number Nominal D d1 d2 t1 t2 t R θ (°) Mass
(g)
CAD
Download
RFQ
SQWS-10 10 23 11 12 4.1 4.9 7 25 2 18 CAD RFQ

Related Services

Material/Finish

SQWS
Main Body SUS304

Application

Absorption of misalignment of bolt and bearing surface

Characteristics

  • Use a concave and convex set.
  • Washers can absorb a tilt of the bolt and bearing surface to a maximum of 2°or 3°.

Usage Example

SQWSSpherical Washers


Related Services

Product List

Click here to see SQWS

Click here to see Washers / Inserts