• Special Screws
  • Washers / Inserts

SQWS-5

Spherical Washers

Dimension Drawing

SQWSSpherical Washers寸法図

Unit : mm

Part Number Nominal D d1 d2 t1 t2 t R θ (°) Mass
(g)
CAD
Download
RFQ
SQWS-5 5 11.5 5.5 6 2.1 2.5 3.7 12.5 2 2.3 CAD RFQ

Related Services

Material/Finish

SQWS
Main Body SUS304

Application

Absorption of misalignment of bolt and bearing surface

Characteristics

  • Use a concave and convex set.
  • Washers can absorb a tilt of the bolt and bearing surface to a maximum of 2°or 3°.

Usage Example

SQWSSpherical Washers


Related Services

Product List

Click here to see SQWS

Click here to see Washers / Inserts