Specs/CAD
Unit : mm
| Part Number | d | D | t | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|
| SWA-10-18-2-AWEL | 10 | 18 | 2 | 10 | 2.8 | CAD | RFQ |
| SWA-10-18-3-AWEL | 10 | 18 | 3 | 10 | 4.1 | CAD | RFQ |
| SWA-10-18-5-AWEL | 10 | 18 | 5 | 10 | 6.9 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SWA-AWEL | |
|---|---|
| Main Body | Equivalent to S45C Electroless Nickel Plating |
Application
Height adjustment / Seating surface fall preventionCharacteristics
- There is a variety of outside diameters and thickness relative to normal plain washers.
- For securing seating surface on the long hole position and engagement of materials with low marginal seating surface pressure such as aluminum and resin.
- As a collar and a spacer, it can adjust the cumulative error in assembly.






