NBK logo

  • Special Screws
  • Washers, Insert

SWA-3-8-AWEL

Adjust Metal Washer - Steel - Electroless Nickel Plating

Dimension Drawing

SWA-AWELAdjusting Washers (Steel / Electroless Nickel Plating)寸法図

Specs/CAD

Select

d
All
3
D
All
8
t
All
1
2

Unit : mm

Part Number d D t Qty per Pack Mass
(g)
CAD
Download
RFQ
SWA-3-8-1-AWEL 3 8 1 10 0.35 CAD RFQ
SWA-3-8-2-AWEL 3 8 2 10 0.69 CAD RFQ
Part Number d D t Qty per Pack Mass
(g)
CAD
Download
RFQ
SWA-3-8-1-AWEL 3 8 1 10 0.35 CAD RFQ
SWA-3-8-2-AWEL 3 8 2 10 0.69 CAD RFQ
Part Number d D t Qty per Pack Mass
(g)
CAD
Download
RFQ
SWA-3-8-1-AWEL 3 8 1 10 0.35 CAD RFQ
SWA-3-8-2-AWEL 3 8 2 10 0.69 CAD RFQ
Part Number d D t Qty per Pack Mass
(g)
CAD
Download
RFQ
SWA-3-8-1-AWEL 3 8 1 10 0.35 CAD RFQ
SWA-3-8-2-AWEL 3 8 2 10 0.69 CAD RFQ

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SWA-AWEL
Main Body Equivalent to S45C
Electroless Nickel Plating

Application

Height adjustment / Seating surface fall prevention

Characteristics

  • There is a variety of outside diameters and thickness relative to normal plain washers.
  • For securing seating surface on the long hole position and engagement of materials with low marginal seating surface pressure such as aluminum and resin.
  • ​As a collar and a spacer, it can adjust the cumulative error in assembly.

Related Services

Product List

Click here to see SWA-AWEL

Click here to see Washers, Insert