Specs/CAD
Unit : mm
| Part Number | Nominal | d | D | t | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|
| SWAI-3-F | 3 | 3.2 | 7 | 0.5 | 0.12 | CAD | RFQ |
| SWAI-4-F | 4 | 4.3 | 9 | 0.8 | 0.31 | CAD | RFQ |
| SWAI-5-F | 5 | 5.3 | 10 | 1 | 0.45 | CAD | RFQ |
| SWAI-6-F | 6 | 6.4 | 12.5 | 1.6 | 1.2 | CAD | RFQ |
| SWAI-8-F | 8 | 8.4 | 17 | 1.6 | 2.3 | CAD | RFQ |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Material/Finish
| SWAI-F | |
|---|---|
| Main Body | NCF600(Inconel*1) |
*1: Inconel is a registered trademark of Special Metals Corporation.
Application
FPD production equipment, semiconductor devices, printed circuit board etching devices,metallic surface treatment equipment and facilities, and chemical plants
Characteristics
- Screws show excellent corrosion resistance against oxidizing and reducing by inorganic and organic acids.⇒The Properties of Screws Made of Special Materials
- Excellent resistance to stress corrosion cracking caused by hydrogen sulfide ions.
- Nearly complete corrosion resistance against ammonia.
- Excellent heat resistance and creep resistance. High strength even near 600 deg C.
Mechanical Properties
| Inconel (UNS N06600) | SUS304 | |
|---|---|---|
| Tensile Strength (N/mm2) | 548 - 695 | 520 or More |
| 0.2% Proof Load (N/mm2) | 205 - 352 | 205 or More |
| Elongation (%) | 35-55 | 40 or More |
| Hardness (HRB) | 65 - 85 | 90 or Less |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
| Inconel (UNS N06600) | SUS304 | |
|---|---|---|
| Specific Gravity | 8.42 | 7.93 |
| Longitudinal Elastic Modulus (GPa) | 207 | 193 |
| Specific Heat (J/kg·K) | 444 | 500 |
| Electric Resistance (µΩ・m) | 1.0 | 0.7 |
| Thermal Conductivity (W/(m・K)) | 16.7 | 17 |
| Linear Expansion Coefficient (K-1) | 13.4 x 10-6 | 17.3 x 10-6 |
Values in chart are for reference only. They are not guaranteed values.