NBK logo

  • Special Screws
  • Washers, Insert

SWAS-4-15-AW

Adjust Metal Washer - Stainless Steel

Dimension Drawing

SWAS-AWAdjusting Washers (Stainless Steel)寸法図

Specs/CAD

Select

d
All
4
D
All
15
t
All
1
2
3
5

Unit : mm

Part Number d D t Qty per Pack Mass
(g)
CAD
Download
RFQ
SWAS-4-15-1-AW 4 15 1 10 1.3 CAD RFQ
SWAS-4-15-2-AW 4 15 2 10 2.6 CAD RFQ
SWAS-4-15-3-AW 4 15 3 10 3.9 CAD RFQ
SWAS-4-15-5-AW 4 15 5 10 6.5 CAD RFQ
Part Number d D t Qty per Pack Mass
(g)
CAD
Download
RFQ
SWAS-4-15-1-AW 4 15 1 10 1.3 CAD RFQ
SWAS-4-15-2-AW 4 15 2 10 2.6 CAD RFQ
SWAS-4-15-3-AW 4 15 3 10 3.9 CAD RFQ
SWAS-4-15-5-AW 4 15 5 10 6.5 CAD RFQ
Part Number d D t Qty per Pack Mass
(g)
CAD
Download
RFQ
SWAS-4-15-1-AW 4 15 1 10 1.3 CAD RFQ
SWAS-4-15-2-AW 4 15 2 10 2.6 CAD RFQ
SWAS-4-15-3-AW 4 15 3 10 3.9 CAD RFQ
SWAS-4-15-5-AW 4 15 5 10 6.5 CAD RFQ
Part Number d D t Qty per Pack Mass
(g)
CAD
Download
RFQ
SWAS-4-15-1-AW 4 15 1 10 1.3 CAD RFQ
SWAS-4-15-2-AW 4 15 2 10 2.6 CAD RFQ
SWAS-4-15-3-AW 4 15 3 10 3.9 CAD RFQ
SWAS-4-15-5-AW 4 15 5 10 6.5 CAD RFQ

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SWAS-AW
Main Body SUS304

Application

Height adjustment / Seating surface fall prevention

Characteristics

  • There is a variety of outside diameters and thickness relative to normal plain washers.
  • For securing seating surface on the long hole position and engagement of materials with low marginal seating surface pressure such as aluminum and resin.
  • ​As a collar and a spacer, it can adjust the cumulative error in assembly.

Related Services

Product List

Click here to see SWAS-AW

Click here to see Washers, Insert