NBK logo

  • Special Screws
  • Washers, Insert

SWAS-5-10-3-AW

Adjust Metal Washer - Stainless Steel

Dimension Drawing

SWAS-AWAdjusting Washers (Stainless Steel)寸法図

Unit : mm

Part Number d D t Qty per Pack Mass
(g)
CAD
Download
RFQ
SWAS-5-10-3-AW 5 10 3 10 1.4 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Characteristics

  • There is a variety of outside diameters and thickness relative to normal plain washers.
  • For securing seating surface on the long hole position and engagement of materials with low marginal seating surface pressure such as aluminum and resin.
  • ​As a collar and a spacer, it can adjust the cumulative error in assembly.

Material/Finish

SWAS-AW
Main Body SUS304

Related Services

Application

Height adjustment / Seating surface fall prevention

Product List

Click here to see SWAS-5-10-AW

Click here to see SWAS-AW