NBK logo

  • Special Screws
  • Washers, Insert

SWAS-5-10-3-AWBK

Adjust Metal Washer - Stainless Steel Black

  • Chemical-proof
  • Antireflection

Dimension Drawing

SWAS-AWBKAdjust Metal Washer - Stainless Steel Black寸法図

Unit : mm

Part Number D d t Mass
(g)
CAD
Download
RFQ
SWAS-5-10-3-AWBK 10 5 3 1.4 CAD RFQ

Characteristics

  • There is a variety of outside diameters and thickness relative to normal plain washers.
  • For securing seating surface on the long hole position and engagement of materials with low marginal seating surface pressure such as aluminum and resin.
  • ​As a collar and a spacer, it can adjust the cumulative error in assembly.

Material/Finish

SWAS-AWBK
Main body SUS304
Stainless Steel Black

Related Services

Application

Height adjustment / Seating surface fall prevention

Product List

Click here to see SWAS-5-10-AWBK

Click here to see SWAS-AWBK