NBK logo

  • Special Screws
  • Washers, Insert

SWAS-5-8-AWBK

Adjust Metal Washer - Stainless Steel Black

  • Chemical-proof
  • Antireflection

Dimension Drawing

SWAS-AWBKAdjust Metal Washer - Stainless Steel Black寸法図

Specs/CAD

Unit : mm

Part Number D d t Mass
(g)
CAD
Download
RFQ
SWAS-5-8-1-AWBK 8 5 1 0.25 CAD RFQ
SWAS-5-8-1.5-AWBK 8 5 1.5 0.37 CAD RFQ
SWAS-5-8-2-AWBK 8 5 2 0.49 CAD RFQ

Related Services

Material/Finish

SWAS-AWBK
Main body SUS304
Stainless Steel Black

Application

Height adjustment / Seating surface fall prevention

Characteristics

  • There is a variety of outside diameters and thickness relative to normal plain washers.
  • For securing seating surface on the long hole position and engagement of materials with low marginal seating surface pressure such as aluminum and resin.
  • ​As a collar and a spacer, it can adjust the cumulative error in assembly.

Related Services

Product List

Click here to see SWAS-AWBK

Click here to see Washers, Insert