• Special Screws (Bolts)
  • Washers / Inserts

SWAS-RW/Rosette Washer

  • Decoration

Dimension Drawing

SWAS-RWRosette Washer寸法図

Specs/CAD

Unit : mm

Part Number Nominal D d t Qty per pack Mass(g) CAD
Download
RFQ
SWAS-3-RW 3 10 3.5 2 10 0.74 CAD RFQ
SWAS-4-RW 4 12 4.5 2.5 10 1.1 CAD RFQ
SWAS-5-RW 5 14 5.5 3 10 1.9 CAD RFQ
SWAS-6-RW 6 16 6.5 3.5 10 3 CAD RFQ

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SWAS-RW
Main body SUS303

Application

For decoration/prevent from getting caught

Characteristics

  • Washer for Flat Head Screw. A Flat Head Screw can be used without countersinking.
  • It decorates the mounting part beautifully by sleek spherical shape.

Usage Example

By combining with SRFXS.

SWAS-RWRosette Washer


Product List

Click here to see Washers / Inserts

Click here to see Special Screws (Bolts)