NBK logo

  • Special Screws
  • Washers, Insert

SWH-5

Locking and Sealing Rings

  • with packing

Dimension Drawing

SWHLocking and Sealing Rings寸法図

Unit : mm

Part Number Nominal d D t Qty per Pack Mass
(g)
CAD
Download
RFQ
SWH-5 5 5.15 10.6 3 10 0.2 CAD RFQ

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SWH
Main Body Polyamide(White)

Application

Thread Locking and Thread Sealing

Characteristics

  • For sealing of the bolt tightening section.
  • SWH----For hex head screws and hex nuts
    SWC----For socket head cap screws
  • Max. Operating Temperature: -60 to 80°C

Mounting Method

SWHLocking and Sealing Rings


Related Services

Product List

Click here to see SWH

Click here to see Washers, Insert