Unit : mm
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SWS-E | |
|---|---|
| Main Body | SUS304 |
| Rubber Packing | EPDM |
Application
Seal ringOil hydraulic equipment / Pneumatic device
Characteristics
- Seal washer incorporating rubber packing in a stainless steel washer.
- Prevents air/liquid leakage from the seating surface of the screw head.
- During screw tightening, the rubber bonds with the screw thread to make the seal rather than slipping out of place.
- SWS-E uses EPDM for the rubber packing. Features outstanding weather, water, and ozone resistance.
- Heat Resistance Temperature of rubber packing
| Part Number | Rubber Packing Material |
Characteristics | Heat Resistance Temperature |
|---|---|---|---|
| SWS | NBR | Standard | 80℃ |
| SWS-F | Fluoro-rubber | Chemical-proof/heat-resistance/ ozone resistance |
200℃ |
| SWS-E | EPDM | Weather resistance/water resistance/ ozone resistance |
120℃ |
| SWS-S | Silicone rubber | Heat-resistance/cold-resistance/ electrical insulation |
180℃ |
Values in chart are for reference only. They are not guaranteed values.
Usage Example







