• Special Screws
  • Washers / Inserts

SWS-6-F

Seal Washer

  • with packing

Dimension Drawing

SWS-FSealing Washers寸法図

Unit : mm

Part Number Nominal d D h t t1 C Qty per Pack Mass
(g)
CAD
Download
RFQ
SWS-6-F 6 6.2 11.5 1 2.9 2.5 9.6 10 1 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SWS-F
Main Body SUS304
Rubber Packing Fluororubber

Application

Seal ring
Oil hydraulic equipment / Pneumatic device

Characteristics

  • Stainless steel sealing washers with a built-in rubber seal.
  • Washers prevent the leakage of gas and liquid from the bearing surface of the screw head.
  • The rubber does not escape even when the screw is tightened, and the rubber contacts tightly with the thread peak section to form a seal.
  • Fluororubber is used for rubber seal of SWS-F. Excellent chemical resistance, heat resistance, and ozone resistance.
  • Heat Resistance Temperature of rubber packing
Part Number Rubber Packing
Material
Characteristics Heat Resistance Temperature
SWS NBR Standard 80℃
SWS-F Fluoro-rubber Chemical-proof/heat-resistance/
ozone resistance
200℃
SWS-E EPDM Weather resistance/water resistance/
ozone resistance
120℃
SWS-S Silicone rubber Heat-resistance/cold-resistance/
electrical insulation
180℃

Values in chart are for reference only. They are not guaranteed values.

  • Also, sealing washers with silicone rubber and EPDM rubber seals is available.

Usage Example

SWS-FSealing Washers


Related Services

Product List

Click here to see SWS-F

Click here to see Washers / Inserts