Date Updated:Jan. 09. 2025

What makes our custom screws special

Additional Processing Screw Thread Shape Materials Surface Treatment Head Shape Thread Locking

Additional Processing

 Screw Length
Adjustment
 Through Hole
Processing
 Captive
Processing
 Screw Tip
Processing
 Head 
Processing
 Horizontal
Hollow
Processing
     
 
 
 
 To meet customer's
desired length
 To release
machine gas
 To prevent 
screws from
falling out
 To improve 
locationing
 To decrease 
head diameter
 To prevent
loosening

Surface Treatment

Trivalent
Chromate
Treatment
Electroless
Nickel Plating
Super Black Gold Plating Silver Plating Chrome
Plating
Nickel Plating Tufftride Treatment Chemical Polish Electro-polishing Gold Coating Molybdenum
Disulfide Coating
 
PTFE Coating TiN Coating Ferrosoferric
Oxide Coating
Anodizing Painted-Baked
Head Finish
 

Materials

Special Materials

         
 Pure Titanium
 Phosphor Bronze
 Ceramic
 Molybdenum
 Aluminum

 Inconel*1, Hastelloy*2, Nickel, Super Invar, Kovar, Tungsten, Tantalum, SUS316L, SUS310S, Aluminum, and more.

Plastic

       
VESPEL®*3  PEEK
 PC
 RENYTM*4

PTFE (Polytetrafluoroethylene), H-PVC, PVDF, PP, and more.

*1: Inconel is a registered trademark of Special Metals Corporation.
*2: Hastelloy is a registered trademark of Haynes International, Inc.
*3: VESPEL is a registered trademark of DuPont.
*4: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.



Vibration Resistant

  • Nylon Deposition

  • Nylon Lock

Screw Thread Shape/Standards

Thread Pitches: Coarse, Fine, Very Fine, Unified, and Whitworth

Head Shape

Issue/case studies Customization Machine Tools Semiconductor Manufacturing Equipment Food Machinery Automotive Manufacturing Process Medical equipment FA Devices Solution samples Special Screws