• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SCB-R/Clamping Bolts - Full Ball

  • Fixing/Positioning

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCB-RClamping Bolts - Full Ball寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12
M16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D L1 B Mass
(g)
Max. Allowable Load (N) CAD
Download
RFQ
SCB-M4-10-R M4 0.7 10.5 7 2.5 4 3 1.5 3500 CAD RFQ
SCB-M4-12-R M4 0.7 12.5 7 2.5 4 3 1.7 3500 CAD RFQ
SCB-M4-16-R M4 0.7 16.5 7 2.5 4 3 1.9 3500 CAD RFQ
SCB-M4-20-R M4 0.7 20.5 7 2.5 4 3 2.2 3500 CAD RFQ
SCB-M4-25-R M4 0.7 25.5 7 2.5 4 3 2.5 3500 CAD RFQ
SCB-M5-12-R M5 0.8 12.6 8.5 3 5 4 2.9 5000 CAD RFQ
SCB-M5-16-R M5 0.8 16.6 8.5 3 5 4 3.4 5000 CAD RFQ
SCB-M5-20-R M5 0.8 20.6 8.5 3 5 4 3.9 5000 CAD RFQ
SCB-M5-25-R M5 0.8 25.6 8.5 3 5 4 4.4 5000 CAD RFQ
SCB-M5-30-R M5 0.8 30.6 8.5 3 5 4 5 5000 CAD RFQ
SCB-M6-16-R M6 1 16.8 10 4 6 5 5.6 9000 CAD RFQ
SCB-M6-20-R M6 1 20.8 10 4 6 5 6.5 9000 CAD RFQ
SCB-M6-25-R M6 1 25.8 10 4 6 5 7.6 9000 CAD RFQ
SCB-M6-30-R M6 1 30.8 10 4 6 5 8.7 9000 CAD RFQ
SCB-M6-40-R M6 1 40.8 10 4 6 5 11 9000 CAD RFQ
SCB-M8-20-R M8 1.25 21.2 13 5.56 8 6 13.5 15000 CAD RFQ
SCB-M8-30-R M8 1.25 31.2 13 5.56 8 6 17.5 15000 CAD RFQ
SCB-M8-35-R M8 1.25 36.2 13 5.56 8 6 19 15000 CAD RFQ
SCB-M8-40-R M8 1.25 41.2 13 5.56 8 6 21.5 15000 CAD RFQ
SCB-M8-50-R M8 1.25 51.2 13 5.56 8 6 25 15000 CAD RFQ
SCB-M10-25-R M10 1.5 26.7 16 7 10 8 26 24000 CAD RFQ
SCB-M10-30-R M10 1.5 31.7 16 7 10 8 29 24000 CAD RFQ
SCB-M10-40-R M10 1.5 41.7 16 7 10 8 34 24000 CAD RFQ
SCB-M10-50-R M10 1.5 51.7 16 7 10 8 39 24000 CAD RFQ
SCB-M10-60-R M10 1.5 61.7 16 7 10 8 47 24000 CAD RFQ
SCB-M12-30-R M12 1.75 32 18 8.5 12 10 40 30000 CAD RFQ
SCB-M12-50-R M12 1.75 52 18 8.5 12 10 56 30000 CAD RFQ
SCB-M12-80-R M12 1.75 82 18 8.5 12 10 83 30000 CAD RFQ
SCB-M16-40-R M16 2 43.3 24 12 16 14 91 73000 CAD RFQ
SCB-M16-60-R M16 2 63.3 24 12 16 14 122 73000 CAD RFQ
SCB-M16-80-R M16 2 83.3 24 12 16 14 154 73000 CAD RFQ
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
SCB-R Made of Steel
Thread Part SCM435
Ferrosoferric Oxide Film (Black)
Ball SUJ2 (Hardness: 62-67 HRC)

Characteristics

  • Point contact by full ball securely fixes a work.
  • For tool holder set screw, pressure piece and stopper.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.

Specification Changes

Thank you for using the NBK website.

We would like to inform you that the catalog information for clamping screws and clamping bolts will be corrected as follows. Please note that these corrections will not affect the actual product specifications.

See here for details
https://www.nbk1560.com/en/news/2025/20250326/

Your understanding and continued support are greatly appreciated.

Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)