• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SCBS-CE/Clamping Bolts - Ceramic Ball

  • Fixing/Positioning

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCBS-CEClamping Bolts - Ceramic Ball寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D L1 B Mass
(g)
CAD
Download
RFQ
SCBS-M4-10-CE M4 0.7 10.5 7 2.38 4 3 1.5 CAD RFQ
SCBS-M4-16-CE M4 0.7 16.5 7 2.38 4 3 1.9 CAD RFQ
SCBS-M4-25-CE M4 0.7 25.5 7 2.38 4 3 2.5 CAD RFQ
SCBS-M5-12-CE M5 0.8 12.6 8.5 3.18 5 4 2.9 CAD RFQ
SCBS-M5-20-CE M5 0.8 20.6 8.5 3.18 5 4 3.9 CAD RFQ
SCBS-M5-30-CE M5 0.8 30.6 8.5 3.18 5 4 5 CAD RFQ
SCBS-M6-16-CE M6 1 16.8 10 3.97 6 5 5.6 CAD RFQ
SCBS-M6-25-CE M6 1 25.8 10 3.97 6 5 7.6 CAD RFQ
SCBS-M6-40-CE M6 1 40.8 10 3.97 6 5 11 CAD RFQ
SCBS-M8-20-CE M8 1.25 21.2 13 5.56 8 6 13.5 CAD RFQ
SCBS-M8-35-CE M8 1.25 36.2 13 5.56 8 6 19 CAD RFQ
SCBS-M8-50-CE M8 1.25 51.2 13 5.56 8 6 25 CAD RFQ
SCBS-M10-25-CE M10 1.5 26.7 16 7.14 10 8 26 CAD RFQ
SCBS-M10-40-CE M10 1.5 41.7 16 7.14 10 8 34 CAD RFQ
SCBS-M10-60-CE M10 1.5 61.7 16 7.14 10 8 47 CAD RFQ
SCBS-M12-30-CE M12 1.75 32 18 7.94 12 10 40 CAD RFQ
SCBS-M12-50-CE M12 1.75 52 18 7.94 12 10 56 CAD RFQ
SCBS-M12-80-CE M12 1.75 82 18 7.94 12 10 83 CAD RFQ
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
SCBS-CE
Thread Part Equivalent to SUS304
Ball Alumina (Purity 99% or Above, Hardness 1100 HV)

Characteristics

  • Clamping bolt with an integral ceramic ball.
  • Point contact by full ball securely fixes a work.
  • For tool holder set screw, pressure piece and stopper.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.

Specification Changes

Thank you for using the NBK website.

We would like to inform you that the catalog information for clamping screws and clamping bolts will be corrected as follows. Please note that these corrections will not affect the actual product specifications.

See here for details
https://www.nbk1560.com/en/news/2025/20250326/

Your understanding and continued support are greatly appreciated.

Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)