• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SCBS-F/Clamping Bolts - Flat Ball

  • Fixing/Positioning

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCBS-FClamping Bolts - Flat Ball寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12
M16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D d (Reference Value) L1 B Mass
(g)
Max. Allowable Load (N) CAD
Download
RFQ
SCBS-M4-10-F M4 0.7 10 7 2.5 1.9 4 3 1.5 2040 CAD RFQ
SCBS-M4-12-F M4 0.7 12 7 2.5 1.9 4 3 1.7 2040 CAD RFQ
SCBS-M4-16-F M4 0.7 16 7 2.5 1.9 4 3 1.9 2040 CAD RFQ
SCBS-M4-20-F M4 0.7 20 7 2.5 1.9 4 3 2.2 2040 CAD RFQ
SCBS-M4-25-F M4 0.7 25 7 2.5 1.9 4 3 2.5 2040 CAD RFQ
SCBS-M5-12-F M5 0.8 12 8.5 3 2.4 5 4 2.9 3000 CAD RFQ
SCBS-M5-16-F M5 0.8 16 8.5 3 2.4 5 4 3.4 3000 CAD RFQ
SCBS-M5-20-F M5 0.8 20 8.5 3 2.4 5 4 3.9 3000 CAD RFQ
SCBS-M5-25-F M5 0.8 25 8.5 3 2.4 5 4 4.4 3000 CAD RFQ
SCBS-M5-30-F M5 0.8 30 8.5 3 2.4 5 4 5 3000 CAD RFQ
SCBS-M6-16-F M6 1 16 10 4 3.1 6 5 5.6 4500 CAD RFQ
SCBS-M6-20-F M6 1 20 10 4 3.1 6 5 6.5 4500 CAD RFQ
SCBS-M6-25-F M6 1 25 10 4 3.1 6 5 7.6 4500 CAD RFQ
SCBS-M6-30-F M6 1 30 10 4 3.1 6 5 8.7 4500 CAD RFQ
SCBS-M6-40-F M6 1 40 10 4 3.1 6 5 11 4500 CAD RFQ
SCBS-M8-20-F M8 1.25 20 13 5.56 4.4 8 6 13.5 9000 CAD RFQ
SCBS-M8-30-F M8 1.25 30 13 5.56 4.4 8 6 17.5 9000 CAD RFQ
SCBS-M8-35-F M8 1.25 35 13 5.56 4.4 8 6 19 9000 CAD RFQ
SCBS-M8-40-F M8 1.25 40 13 5.56 4.4 8 6 21.5 9000 CAD RFQ
SCBS-M8-50-F M8 1.25 50 13 5.56 4.4 8 6 25 9000 CAD RFQ
SCBS-M10-25-F M10 1.5 25 16 7.14 5.9 10 8 26 14400 CAD RFQ
SCBS-M10-30-F M10 1.5 30 16 7.14 5.9 10 8 29 14400 CAD RFQ
SCBS-M10-40-F M10 1.5 40 16 7.14 5.9 10 8 34 14400 CAD RFQ
SCBS-M10-50-F M10 1.5 50 16 7.14 5.9 10 8 39 14400 CAD RFQ
SCBS-M10-60-F M10 1.5 60 16 7.14 5.9 10 8 47 14400 CAD RFQ
SCBS-M12-30-F M12 1.75 30 18 7.94 6.7 12 10 40 18000 CAD RFQ
SCBS-M12-50-F M12 1.75 50 18 7.94 6.7 12 10 56 18000 CAD RFQ
SCBS-M12-80-F M12 1.75 80 18 7.94 6.7 12 10 83 18000 CAD RFQ
SCBS-M16-40-F M16 2 40 24 11.91 10.4 16 14 91 43800 CAD RFQ
SCBS-M16-60-F M16 2 60 24 11.91 10.4 16 14 122 43800 CAD RFQ
SCBS-M16-80-F M16 2 80 24 11.91 10.4 16 14 154 43800 CAD RFQ
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
SCBS-F Made of Stainless Steel
Thread Part Equivalent to SUS304
Ball SUS440C (Hardness: 59-66 HRC)

Characteristics

  • Surface is contacted by a flat ball. This does not scratch the work.
  • The ball rotates flexibly . It securely clamps even when the mating part is tilted.
  • For tool holder set screw and pressure piece stopper.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.

Specification Changes

Thank you for using the NBK website.

We would like to inform you that the catalog information for clamping screws and clamping bolts will be corrected as follows. Please note that these corrections will not affect the actual product specifications.

See here for details
https://www.nbk1560.com/en/news/2025/20250326/

Your understanding and continued support are greatly appreciated.

Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)