• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SFBS/Socket Button Head Cap Screws with Flange

  • Space

Dimension Drawing

SFBSSocket Button Head Cap Screws with Flange寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
20
25

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D2 L1 t1 B t Lb Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SFBS-M3-6 M3 0.5 6 7 5.2 1.65 0.6 2 1.05 1 0.25 20 0.52 CAD RFQ
SFBS-M3-8 M3 0.5 8 7 5.2 1.65 0.6 2 1.05 1 0.25 20 0.61 CAD RFQ
SFBS-M3-10 M3 0.5 10 7 5.2 1.65 0.6 2 1.05 1 0.25 20 0.69 CAD RFQ
SFBS-M3-12 M3 0.5 12 7 5.2 1.65 0.6 2 1.05 1 0.25 20 0.78 CAD RFQ
SFBS-M4-6 M4 0.7 6 9.2 6.8 2.2 0.7 2.5 1.3 1.4 0.5 20 1 CAD RFQ
SFBS-M4-8 M4 0.7 8 9.2 6.8 2.2 0.7 2.5 1.3 1.4 0.5 20 1.2 CAD RFQ
SFBS-M4-10 M4 0.7 10 9.2 6.8 2.2 0.7 2.5 1.3 1.4 0.5 20 1.3 CAD RFQ
SFBS-M4-12 M4 0.7 12 9.2 6.8 2.2 0.7 2.5 1.3 1.4 0.5 20 1.5 CAD RFQ
SFBS-M4-16 M4 0.7 16 9.2 6.8 2.2 0.7 2.5 1.3 1.4 0.5 20 1.8 CAD RFQ
SFBS-M4-20 M4 0.7 20 9.2 6.8 2.2 0.7 2.5 1.3 1.4 0.5 20 2 CAD RFQ
SFBS-M5-8 M5 0.8 8 11.4 8.5 2.75 0.9 3 1.6 1.6 1 20 2 CAD RFQ
SFBS-M5-10 M5 0.8 10 11.4 8.5 2.75 0.9 3 1.6 1.6 1 20 2.3 CAD RFQ
SFBS-M5-12 M5 0.8 12 11.4 8.5 2.75 0.9 3 1.6 1.6 1 20 2.5 CAD RFQ
SFBS-M5-16 M5 0.8 16 11.4 8.5 2.75 0.9 3 1.6 1.6 1 20 3 CAD RFQ
SFBS-M5-20 M5 0.8 20 11.4 8.5 2.75 0.9 3 1.6 1.6 1 20 3.5 CAD RFQ
SFBS-M5-25 M5 0.8 25 11.4 8.5 2.75 0.9 3 1.6 1.6 1 20 4 CAD RFQ
SFBS-M6-8 M6 1 8 13.6 10.1 3.3 1 4 2.1 2 2 20 3 CAD RFQ
SFBS-M6-10 M6 1 10 13.6 10.1 3.3 1 4 2.1 2 2 20 3.4 CAD RFQ
SFBS-M6-12 M6 1 12 13.6 10.1 3.3 1 4 2.1 2 2 20 3.8 CAD RFQ
SFBS-M6-16 M6 1 16 13.6 10.1 3.3 1 4 2.1 2 2 20 4.5 CAD RFQ
SFBS-M6-20 M6 1 20 13.6 10.1 3.3 1 4 2.1 2 2 20 5.2 CAD RFQ
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
SFBS
Main Body SUSXM7
(Equivalent to SUS304)
Strength Class A2-50

Application

Reducing the size of equipment and devices

Characteristics

  • Socket button head cap screws with wide bearing surface and are resistant to looseness.
  • Intended for reducing the size of devices and applications with limited overhead space.

Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)