• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SLP/Socket Head Cap Screws with Low Profile with Pilot Recess

  • Space

Dimension Drawing

SLPSocket Head Cap Screws with Low Profile with Pilot Recess寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
L
All
8
10
12
16
20

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 t Lb Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SLP-M4-8 M4 0.7 8 7 2.8 1.6 3.5 2 20 1.3 CAD RFQ
SLP-M4-10 M4 0.7 10 7 2.8 1.6 3.5 2 20 1.4 CAD RFQ
SLP-M5-10 M5 0.8 10 8.5 3.5 2 4.2 6 20 2 CAD RFQ
SLP-M5-12 M5 0.8 12 8.5 3.5 2 4.2 6 20 2.3 CAD RFQ
SLP-M5-16 M5 0.8 16 8.5 3.5 2 4.2 6 20 2.8 CAD RFQ
SLP-M5-20 M5 0.8 20 8.5 3.5 2 4.2 6 20 3.3 CAD RFQ
SLP-M6-10 M6 1 10 10 4 2.5 5.5 9 20 3.5 CAD RFQ
SLP-M6-12 M6 1 12 10 4 2.5 5.5 9 20 3.8 CAD RFQ
SLP-M6-16 M6 1 16 10 4 2.5 5.5 9 20 4.5 CAD RFQ
SLP-M6-20 M6 1 20 10 4 2.5 5.5 9 20 5.3 CAD RFQ
SLP-M8-12 M8 1.25 12 13 5 3 7 20 20 7.8 CAD RFQ
SLP-M8-16 M8 1.25 16 13 5 3 7 20 20 9 CAD RFQ
SLP-M8-20 M8 1.25 20 13 5 3 7 20 20 10 CAD RFQ
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
SLP
Main Body Equivalent to S45C
Ferrosoferric Oxide Film (Black)
Strength Class 8.8

Application

Reducing the size of equipment and devices

Characteristics

  • These socket head cap screws have low head heights.
  • Intended for reducing the size of devices and applications with limited overhead space.
  • Install and remove by using SKP Specialty Key. As the pilot recess guides securely, you can tighten at higher torque more safely.(Commercially available hex keys can also be used for tightening.)

Dedicated Wrench

SLPSocket Head Cap Screws with Low Profile with Pilot Recess

Part Number B
Nominal of Width Across Flats
L1 L2 Applicable
Screw
Mass (g) Qty
per Pack
SKP-3 3 63 20 SLP-M4 5 1
SKP-4 4 71 25 SLP-M5 10 1
SKP-5 5 80 28 SLP-M6 28 1
SKP-6 6 90 32 SLP-M8 34 1

Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)