• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SNB/Socket Button Head Cap Screws

Dimension Drawing

SNBSocket Button Head Cap Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
5
6
8
10
12
16
20
25
30
35
40
45
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNB-M3-5 M3 0.5 5 5.5 2 2 20 0.47 CAD RFQ
SNB-M3-6 M3 0.5 6 5.5 2 2 20 0.51 CAD RFQ
SNB-M3-8 M3 0.5 8 5.5 2 2 20 0.59 CAD RFQ
SNB-M3-10 M3 0.5 10 5.5 2 2 20 0.67 CAD RFQ
SNB-M3-12 M3 0.5 12 5.5 2 2 20 0.75 CAD RFQ
SNB-M3-16 M3 0.5 16 5.5 2 2 20 0.91 CAD RFQ
SNB-M3-20 M3 0.5 20 5.5 2 2 20 1.1 CAD RFQ
SNB-M4-6 M4 0.7 6 7.5 2.6 2.5 20 1.1 CAD RFQ
SNB-M4-8 M4 0.7 8 7.5 2.6 2.5 20 1.2 CAD RFQ
SNB-M4-10 M4 0.7 10 7.5 2.6 2.5 20 1.4 CAD RFQ
SNB-M4-12 M4 0.7 12 7.5 2.6 2.5 20 1.5 CAD RFQ
SNB-M4-16 M4 0.7 16 7.5 2.6 2.5 20 1.8 CAD RFQ
SNB-M4-20 M4 0.7 20 7.5 2.6 2.5 20 2.1 CAD RFQ
SNB-M4-25 M4 0.7 25 7.5 2.6 2.5 20 2.4 CAD RFQ
SNB-M4-30 M4 0.7 30 7.5 2.6 2.5 20 2.8 CAD RFQ
SNB-M5-8 M5 0.8 8 9.5 3.4 3 20 2.3 CAD RFQ
SNB-M5-10 M5 0.8 10 9.5 3.4 3 20 2.5 CAD RFQ
SNB-M5-12 M5 0.8 12 9.5 3.4 3 20 2.8 CAD RFQ
SNB-M5-16 M5 0.8 16 9.5 3.4 3 20 3.2 CAD RFQ
SNB-M5-20 M5 0.8 20 9.5 3.4 3 20 3.7 CAD RFQ
SNB-M5-25 M5 0.8 25 9.5 3.4 3 20 4.2 CAD RFQ
SNB-M5-30 M5 0.8 30 9.5 3.4 3 20 4.8 CAD RFQ
SNB-M5-35 M5 0.8 35 9.5 3.4 3 20 5.3 CAD RFQ
SNB-M6-10 M6 1 10 10.5 4 4 20 3.8 CAD RFQ
SNB-M6-12 M6 1 12 10.5 4 4 20 4.1 CAD RFQ
SNB-M6-16 M6 1 16 10.5 4 4 20 4.8 CAD RFQ
SNB-M6-20 M6 1 20 10.5 4 4 20 5.4 CAD RFQ
SNB-M6-25 M6 1 25 10.5 4 4 20 6.2 CAD RFQ
SNB-M6-30 M6 1 30 10.5 4 4 20 7 CAD RFQ
SNB-M6-35 M6 1 35 10.5 4 4 20 7.8 CAD RFQ
SNB-M6-40 M6 1 40 10.5 4 4 20 8.5 CAD RFQ
SNB-M8-12 M8 1.25 12 14 5 5 10 8.1 CAD RFQ
SNB-M8-16 M8 1.25 16 14 5 5 10 9.2 CAD RFQ
SNB-M8-20 M8 1.25 20 14 5 5 10 10 CAD RFQ
SNB-M8-25 M8 1.25 25 14 5 5 10 12 CAD RFQ
SNB-M8-30 M8 1.25 30 14 5 5 10 13 CAD RFQ
SNB-M8-35 M8 1.25 35 14 5 5 10 15 CAD RFQ
SNB-M8-40 M8 1.25 40 14 5 5 10 16 CAD RFQ
SNB-M8-45 M8 1.25 45 14 5 5 10 18 CAD RFQ
SNB-M8-50 M8 1.25 50 14 5 5 10 19 CAD RFQ
SNB-M10-16 M10 1.5 16 18 6 6 10 16 CAD RFQ
SNB-M10-20 M10 1.5 20 18 6 6 10 18 CAD RFQ
SNB-M10-25 M10 1.5 25 18 6 6 10 21 CAD RFQ
SNB-M10-30 M10 1.5 30 18 6 6 10 23 CAD RFQ
SNB-M10-35 M10 1.5 35 18 6 6 10 25 CAD RFQ
SNB-M10-40 M10 1.5 40 18 6 6 10 27 CAD RFQ
SNB-M10-45 M10 1.5 45 18 6 6 10 30 CAD RFQ
SNB-M10-50 M10 1.5 50 18 6 6 10 32 CAD RFQ
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
SNB
Main Body SCM435
Ferrosoferric Oxide Film (Black)
Strength Class 10.9 or Higher

Characteristics

  • Hex socket button head cap screws conforming to SSS Standard.

Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)