Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNB-M10-16 | M10 | 1.5 | 16 | 18 | 6 | 6 | 10 | 16 | CAD | RFQ |
SNB-M10-20 | M10 | 1.5 | 20 | 18 | 6 | 6 | 10 | 18 | CAD | RFQ |
SNB-M10-25 | M10 | 1.5 | 25 | 18 | 6 | 6 | 10 | 21 | CAD | RFQ |
SNB-M10-30 | M10 | 1.5 | 30 | 18 | 6 | 6 | 10 | 23 | CAD | RFQ |
SNB-M10-35 | M10 | 1.5 | 35 | 18 | 6 | 6 | 10 | 25 | CAD | RFQ |
SNB-M10-40 | M10 | 1.5 | 40 | 18 | 6 | 6 | 10 | 27 | CAD | RFQ |
SNB-M10-45 | M10 | 1.5 | 45 | 18 | 6 | 6 | 10 | 30 | CAD | RFQ |
SNB-M10-50 | M10 | 1.5 | 50 | 18 | 6 | 6 | 10 | 32 | CAD | RFQ |
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNB | |
---|---|
Main Body | SCM435 Ferrosoferric Oxide Film (Black) |
Strength Class | 10.9 or Higher |
Characteristics
- Hex socket button head cap screws conforming to SSS Standard.