Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNB-M4-6 | M4 | 0.7 | 6 | 7.5 | 2.6 | 2.5 | 20 | 1.1 | CAD | RFQ |
SNB-M4-8 | M4 | 0.7 | 8 | 7.5 | 2.6 | 2.5 | 20 | 1.2 | CAD | RFQ |
SNB-M4-10 | M4 | 0.7 | 10 | 7.5 | 2.6 | 2.5 | 20 | 1.4 | CAD | RFQ |
SNB-M4-12 | M4 | 0.7 | 12 | 7.5 | 2.6 | 2.5 | 20 | 1.5 | CAD | RFQ |
SNB-M4-16 | M4 | 0.7 | 16 | 7.5 | 2.6 | 2.5 | 20 | 1.8 | CAD | RFQ |
SNB-M4-20 | M4 | 0.7 | 20 | 7.5 | 2.6 | 2.5 | 20 | 2.1 | CAD | RFQ |
SNB-M4-25 | M4 | 0.7 | 25 | 7.5 | 2.6 | 2.5 | 20 | 2.4 | CAD | RFQ |
SNB-M4-30 | M4 | 0.7 | 30 | 7.5 | 2.6 | 2.5 | 20 | 2.8 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNB | |
---|---|
Main Body | SCM435 Ferrosoferric Oxide Film (Black) |
Strength Class | 10.9 or Higher |
Characteristics
- Hex socket button head cap screws conforming to SSS Standard.