NBK logo

  • Special Screws
  • Socket Head Cap Screws

SNB-M4-10

Socket Button Head Cap Screws

Dimension Drawing

SNBSocket Button Head Cap Screws寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNB-M4-10 M4 0.7 10 7.5 2.6 2.5 20 1.4 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNB-M4-10 M4 0.7 10 7.5 2.6 2.5 20 1.4 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNB-M4-10 M4 0.7 10 7.5 2.6 2.5 20 1.4 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNB-M4-10 M4 0.7 10 7.5 2.6 2.5 20 1.4 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Characteristics

  • Hex socket button head cap screws conforming to SSS Standard.

Material/Finish

SNB
Main Body SCM435
Ferrosoferric Oxide Film (Black)
Strength Class 10.9 or Higher

Related Services

Product List

Click here to see SNB-M4

Click here to see SNB