Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNB-M5-8 | M5 | 0.8 | 8 | 9.5 | 3.4 | 3 | 20 | 2.3 | CAD | RFQ |
SNB-M5-10 | M5 | 0.8 | 10 | 9.5 | 3.4 | 3 | 20 | 2.5 | CAD | RFQ |
SNB-M5-12 | M5 | 0.8 | 12 | 9.5 | 3.4 | 3 | 20 | 2.8 | CAD | RFQ |
SNB-M5-16 | M5 | 0.8 | 16 | 9.5 | 3.4 | 3 | 20 | 3.2 | CAD | RFQ |
SNB-M5-20 | M5 | 0.8 | 20 | 9.5 | 3.4 | 3 | 20 | 3.7 | CAD | RFQ |
SNB-M5-25 | M5 | 0.8 | 25 | 9.5 | 3.4 | 3 | 20 | 4.2 | CAD | RFQ |
SNB-M5-30 | M5 | 0.8 | 30 | 9.5 | 3.4 | 3 | 20 | 4.8 | CAD | RFQ |
SNB-M5-35 | M5 | 0.8 | 35 | 9.5 | 3.4 | 3 | 20 | 5.3 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNB | |
---|---|
Main Body | SCM435 Ferrosoferric Oxide Film (Black) |
Strength Class | 10.9 or Higher |
Characteristics
- Hex socket button head cap screws conforming to SSS Standard.