Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNB-M8-12 | M8 | 1.25 | 12 | 14 | 5 | 5 | 10 | 8.1 | CAD | RFQ |
SNB-M8-16 | M8 | 1.25 | 16 | 14 | 5 | 5 | 10 | 9.2 | CAD | RFQ |
SNB-M8-20 | M8 | 1.25 | 20 | 14 | 5 | 5 | 10 | 10 | CAD | RFQ |
SNB-M8-25 | M8 | 1.25 | 25 | 14 | 5 | 5 | 10 | 12 | CAD | RFQ |
SNB-M8-30 | M8 | 1.25 | 30 | 14 | 5 | 5 | 10 | 13 | CAD | RFQ |
SNB-M8-35 | M8 | 1.25 | 35 | 14 | 5 | 5 | 10 | 15 | CAD | RFQ |
SNB-M8-40 | M8 | 1.25 | 40 | 14 | 5 | 5 | 10 | 16 | CAD | RFQ |
SNB-M8-45 | M8 | 1.25 | 45 | 14 | 5 | 5 | 10 | 18 | CAD | RFQ |
SNB-M8-50 | M8 | 1.25 | 50 | 14 | 5 | 5 | 10 | 19 | CAD | RFQ |
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNB | |
---|---|
Main Body | SCM435 Ferrosoferric Oxide Film (Black) |
Strength Class | 10.9 or Higher |
Characteristics
- Hex socket button head cap screws conforming to SSS Standard.