• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SNBS(INCH)/Socket Button Head Cap Screws - Inch Thread

Dimension Drawing

SNBS(INCH)Socket Button Head Cap Screws - Inch Thread寸法図

Specs/CAD

Unit : inch

Part Number ♯Nominal L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNBS-#4-40-3/16 No.4-40UNC 3/16 0.213 0.059 1/16 10 0.35 CAD RFQ
SNBS-#4-40-1/4 No.4-40UNC 1/4 0.213 0.059 1/16 10 0.41 CAD RFQ
SNBS-#4-40-5/16 No.4-40UNC 5/16 0.213 0.059 1/16 10 0.47 CAD RFQ
SNBS-#4-40-3/8 No.4-40UNC 3/8 0.213 0.059 1/16 10 0.53 CAD RFQ
SNBS-#4-40-1/2 No.4-40UNC 1/2 0.213 0.059 1/16 10 0.65 CAD RFQ
SNBS-#5-40-1/4 No.5-40UNC 1/4 0.238 0.066 5/64 10 0.53 CAD RFQ
SNBS-#5-40-3/8 No.5-40UNC 3/8 0.238 0.066 5/64 10 0.69 CAD RFQ
SNBS-#5-40-1/2 No.5-40UNC 1/2 0.238 0.066 5/64 10 0.85 CAD RFQ
SNBS-#6-32-1/4 No.6-32UNC 1/4 0.262 0.073 5/64 10 0.67 CAD RFQ
SNBS-#6-32-5/16 No.6-32UNC 5/16 0.262 0.073 5/64 10 0.77 CAD RFQ
SNBS-#6-32-3/8 No.6-32UNC 3/8 0.262 0.073 5/64 10 0.86 CAD RFQ
SNBS-#6-32-1/2 No.6-32UNC 1/2 0.262 0.073 5/64 10 1 CAD RFQ
SNBS-#6-32-5/8 No.6-32UNC 5/8 0.262 0.073 5/64 10 1.2 CAD RFQ
SNBS-#6-32-3/4 No.6-32UNC 3/4 0.262 0.073 5/64 10 1.4 CAD RFQ
SNBS-#8-32-1/4 No.8-32UNC 1/4 0.312 0.087 3/32 10 1.1 CAD RFQ
SNBS-#8-32-3/8 No.8-32UNC 3/8 0.312 0.087 3/32 10 1.3 CAD RFQ
SNBS-#8-32-1/2 No.8-32UNC 1/2 0.312 0.087 3/32 10 1.6 CAD RFQ
SNBS-#8-32-5/8 No.8-32UNC 5/8 0.312 0.087 3/32 10 1.9 CAD RFQ
SNBS-#8-32-3/4 No.8-32UNC 3/4 0.312 0.087 3/32 10 2.1 CAD RFQ
SNBS-#10-24-1/4 No.10-24UNC 1/4 0.361 0.101 1/8 10 1.5 CAD RFQ
SNBS-#10-24-3/8 No.10-24UNC 3/8 0.361 0.101 1/8 10 1.8 CAD RFQ
SNBS-#10-24-1/2 No.10-24UNC 1/2 0.361 0.101 1/8 10 2.2 CAD RFQ
SNBS-#10-24-5/8 No.10-24UNC 5/8 0.361 0.101 1/8 10 2.5 CAD RFQ
SNBS-#10-24-3/4 No.10-24UNC 3/4 0.361 0.101 1/8 10 2.9 CAD RFQ
SNBS-#10-24-7/8 No.10-24UNC 7/8 0.361 0.101 1/8 10 3.2 CAD RFQ
SNBS-#10-24-1 No.10-24UNC 1 0.361 0.101 1/8 10 3.6 CAD RFQ
SNBS-#10-32-1/4 No.10-32UNF 1/4 0.361 0.101 1/8 10 1.5 CAD RFQ
SNBS-#10-32-3/8 No.10-32UNF 3/8 0.361 0.101 1/8 10 1.9 CAD RFQ
SNBS-#10-32-1/2 No.10-32UNF 1/2 0.361 0.101 1/8 10 2.3 CAD RFQ
SNBS-#10-32-5/8 No.10-32UNF 5/8 0.361 0.101 1/8 10 2.6 CAD RFQ
SNBS-#10-32-3/4 No.10-32UNF 3/4 0.361 0.101 1/8 10 3 CAD RFQ
SNBS-#10-32-7/8 No.10-32UNF 7/8 0.361 0.101 1/8 10 3.4 CAD RFQ
SNBS-#10-32-1 No.10-32UNF 1 0.361 0.101 1/8 10 3.8 CAD RFQ
SNBS-1/4-20-3/8 1/4-20UNC 3/8 0.437 0.132 5/32 10 3.3 CAD RFQ
SNBS-1/4-20-1/2 1/4-20UNC 1/2 0.437 0.132 5/32 10 3.9 CAD RFQ
SNBS-1/4-20-5/8 1/4-20UNC 5/8 0.437 0.132 5/32 10 4.6 CAD RFQ
SNBS-1/4-20-3/4 1/4-20UNC 3/4 0.437 0.132 5/32 10 5.2 CAD RFQ
SNBS-1/4-20-7/8 1/4-20UNC 7/8 0.437 0.132 5/32 10 5.8 CAD RFQ
SNBS-1/4-20-1 1/4-20UNC 1 0.437 0.132 5/32 10 6.4 CAD RFQ

●All dimensions are in inches.
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
SNBS(INCH)
Main Body Stainless Steel(Grade:A2)
Strength Class A2-50

Application

Equipment and devices using inch screw specifications

Characteristics

  • Socket button head cap screws with inch thread.
  • ANSI B18.3 compliance.
  • Install and remove by using SKH(INCH) Specialty Key.SKH(INCH)
  • Also, products with special specifications such as dimensions, shapes, materials, surface treatments, cleanroom washing and special packaging are available.⇒We can make a screw like this one

SNBS(INCH)Socket Button Head Cap Screws - Inch Thread


Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)