Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNBS-M3-12 | M3 | 0.5 | 12 | 5.7 | 1.65 | 2 | 20 | 0.73 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Characteristics
- Hex socket button head cap screws conforming to JIS B 1174.
Material/Finish
| SNBS | |
|---|---|
| Main Body | Stainless Steel (A2) |
| Strength Class | A2 - 50 |




