NBK logo

  • Special Screws
  • Socket Head Cap Screws

SNBS-M3-8

Socket Button Head Cap Screws

Dimension Drawing

SNBSSocket Button Head Cap Screws寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNBS-M3-8 M3 0.5 8 5.7 1.65 2 20 0.57 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNBS-M3-8 M3 0.5 8 5.7 1.65 2 20 0.57 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNBS-M3-8 M3 0.5 8 5.7 1.65 2 20 0.57 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNBS-M3-8 M3 0.5 8 5.7 1.65 2 20 0.57 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Characteristics

  • Hex socket button head cap screws conforming to JIS B 1174.

Material/Finish

SNBS
Main Body Stainless Steel (A2)
Strength Class A2 - 50

Related Services

Product List

Click here to see SNBS-M3

Click here to see SNBS