Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNBS-M8-12 | M8 | 1.25 | 12 | 14 | 4.4 | 5 | 10 | 7.7 | CAD | RFQ |
SNBS-M8-16 | M8 | 1.25 | 16 | 14 | 4.4 | 5 | 10 | 8.9 | CAD | RFQ |
SNBS-M8-20 | M8 | 1.25 | 20 | 14 | 4.4 | 5 | 10 | 10 | CAD | RFQ |
SNBS-M8-25 | M8 | 1.25 | 25 | 14 | 4.4 | 5 | 10 | 12 | CAD | RFQ |
SNBS-M8-30 | M8 | 1.25 | 30 | 14 | 4.4 | 5 | 10 | 13 | CAD | RFQ |
SNBS-M8-35 | M8 | 1.25 | 35 | 14 | 4.4 | 5 | 10 | 14 | CAD | RFQ |
SNBS-M8-40 | M8 | 1.25 | 40 | 14 | 4.4 | 5 | 10 | 16 | CAD | RFQ |
SNBS-M8-45 | M8 | 1.25 | 45 | 14 | 4.4 | 5 | 10 | 17 | CAD | RFQ |
SNBS-M8-50 | M8 | 1.25 | 50 | 14 | 4.4 | 5 | 10 | 19 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNBS | |
---|---|
Main Body | Stainless Steel (A2) |
Strength Class | A2 - 50 |
Characteristics
- Hex socket button head cap screws conforming to JIS B 1174.