NBK logo

  • Special Screws
  • Socket Head Cap Screws

SNFC-M5-12

Hexagon Socket Countersunk Head Screws

Dimension Drawing

SNFCHexagon Socket Countersunk Head Screws寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNFC-M5-12 M5 0.8 12 10 2.8 3 20 2.1 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNFC-M5-12 M5 0.8 12 10 2.8 3 20 2.1 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNFC-M5-12 M5 0.8 12 10 2.8 3 20 2.1 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNFC-M5-12 M5 0.8 12 10 2.8 3 20 2.1 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Characteristics

  • Hex socket countersunk head screws conforming to SSS Standard.

Material/Finish

SNFC
Main Body SCM435
Ferrosoferric Oxide Film (Black)
Strength Class 10.9

Related Services

Product List

Click here to see SNFC-M5

Click here to see SNFC