NBK logo

  • Special Screws
  • Socket Head Cap Screws

SNFCS-M3-16

Hexagon Socket Countersunk Head Screws

Dimension Drawing

SNFCSHexagon Socket Countersunk Head Screws寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B L2 Qty per Pack Mass
(g)
CAD
Download
RFQ
SNFCS-M3-16 M3 0.5 16 6.72 1.86 2 Full Thread 20 0.78 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B L2 Qty per Pack Mass
(g)
CAD
Download
RFQ
SNFCS-M3-16 M3 0.5 16 6.72 1.86 2 Full Thread 20 0.78 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B L2 Qty per Pack Mass
(g)
CAD
Download
RFQ
SNFCS-M3-16 M3 0.5 16 6.72 1.86 2 Full Thread 20 0.78 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B L2 Qty per Pack Mass
(g)
CAD
Download
RFQ
SNFCS-M3-16 M3 0.5 16 6.72 1.86 2 Full Thread 20 0.78 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Characteristics

  • Hex socket countersunk head screws conforming to JIS B 1194.

Material/Finish

SNFCS
Main Body Stainless Steel (A2)
Strength Class A2-50 or more

Related Services

Product List

Click here to see SNFCS-M3

Click here to see SNFCS