Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | L2 | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|
SNFCS-M6-10 | M6 | 1 | 10 | 13.44 | 3.72 | 4 | Full Thread | 20 | 3.2 | CAD | RFQ |
SNFCS-M6-12 | M6 | 1 | 12 | 13.44 | 3.72 | 4 | Full Thread | 20 | 3.5 | CAD | RFQ |
SNFCS-M6-16 | M6 | 1 | 16 | 13.44 | 3.72 | 4 | Full Thread | 20 | 4.1 | CAD | RFQ |
SNFCS-M6-20 | M6 | 1 | 20 | 13.44 | 3.72 | 4 | Full Thread | 20 | 4.8 | CAD | RFQ |
SNFCS-M6-25 | M6 | 1 | 25 | 13.44 | 3.72 | 4 | Full Thread | 20 | 5.5 | CAD | RFQ |
SNFCS-M6-30 | M6 | 1 | 30 | 13.44 | 3.72 | 4 | Full Thread | 20 | 6.3 | CAD | RFQ |
SNFCS-M6-35 | M6 | 1 | 35 | 13.44 | 3.72 | 4 | Full Thread | 20 | 7.1 | CAD | RFQ |
SNFCS-M6-40 | M6 | 1 | 40 | 13.44 | 3.72 | 4 | Full Thread | 20 | 7.9 | CAD | RFQ |
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNFCS | |
---|---|
Main Body | Stainless Steel (A2) |
Strength Class | A2-50 or more |
Characteristics
- Hex socket countersunk head screws conforming to JIS B 1194.