Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | L2 | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|
SNFCS-M8-12 | M8 | 1.25 | 12 | 17.92 | 4.96 | 5 | Full Thread | 10 | 7.2 | CAD | RFQ |
SNFCS-M8-16 | M8 | 1.25 | 16 | 17.92 | 4.96 | 5 | Full Thread | 10 | 8.3 | CAD | RFQ |
SNFCS-M8-20 | M8 | 1.25 | 20 | 17.92 | 4.96 | 5 | Full Thread | 10 | 9.5 | CAD | RFQ |
SNFCS-M8-25 | M8 | 1.25 | 25 | 17.92 | 4.96 | 5 | Full Thread | 10 | 11 | CAD | RFQ |
SNFCS-M8-30 | M8 | 1.25 | 30 | 17.92 | 4.96 | 5 | Full Thread | 10 | 12 | CAD | RFQ |
SNFCS-M8-35 | M8 | 1.25 | 35 | 17.92 | 4.96 | 5 | Full Thread | 10 | 14 | CAD | RFQ |
SNFCS-M8-40 | M8 | 1.25 | 40 | 17.92 | 4.96 | 5 | Full Thread | 10 | 15 | CAD | RFQ |
SNFCS-M8-45 | M8 | 1.25 | 45 | 17.92 | 4.96 | 5 | Full Thread | 10 | 17 | CAD | RFQ |
SNFCS-M8-50 | M8 | 1.25 | 50 | 17.92 | 4.96 | 5 | Full Thread | 10 | 18 | CAD | RFQ |
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNFCS | |
---|---|
Main Body | Stainless Steel (A2) |
Strength Class | A2-50 or more |
Characteristics
- Hex socket countersunk head screws conforming to JIS B 1194.