• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SNS/Hex Socket Head Cap Screws for Precision Instruments

  • Miniature

Dimension Drawing

SNSHex Socket Head Cap Screws for Precision Instruments寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.6
M2
M2.5
L
All
3
4
5
6
8

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNS-M1.6-3 M1.6 0.35 3 3 1.6 1.5 0.25 10 0.09 CAD RFQ
SNS-M1.6-4 M1.6 0.35 4 3 1.6 1.5 0.25 10 0.1 CAD RFQ
SNS-M1.6-5 M1.6 0.35 5 3 1.6 1.5 0.25 10 0.11 CAD RFQ
SNS-M1.6-6 M1.6 0.35 6 3 1.6 1.5 0.25 10 0.12 CAD RFQ
SNS-M2-3 M2 0.4 3 3.8 2 1.5 0.53 10 0.16 CAD RFQ
SNS-M2-4 M2 0.4 4 3.8 2 1.5 0.53 10 0.18 CAD RFQ
SNS-M2-5 M2 0.4 5 3.8 2 1.5 0.53 10 0.2 CAD RFQ
SNS-M2-6 M2 0.4 6 3.8 2 1.5 0.53 10 0.22 CAD RFQ
SNS-M2-3-MS M2 0.4 3 3.3 2 1.5 0.53 10 0.16 CAD RFQ
SNS-M2-5-MS M2 0.4 5 3.3 2 1.5 0.53 10 0.2 CAD RFQ
SNS-M2.5-4 M2.5 0.45 4 4.5 2.5 2 1.12 10 0.35 CAD RFQ
SNS-M2.5-5 M2.5 0.45 5 4.5 2.5 2 1.12 10 0.38 CAD RFQ
SNS-M2.5-6 M2.5 0.45 6 4.5 2.5 2 1.12 10 0.41 CAD RFQ
SNS-M2.5-8 M2.5 0.45 8 4.5 2.5 2 1.12 10 0.47 CAD RFQ
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
SNS
Main Body SCM435
Ferrosoferric Oxide Film (Black)

Application

Reducing the size of equipment and devices
Compact precision instruments

Characteristics

  • M1.6 - M2.5. Miniature screws for precision instruments.

Usage Example

For fixing miniature linear guideway rails and tables.

SNSHex Socket Head Cap Screws for Precision Instruments


Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)