• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SNS-EL/Hex Socket Head Cap Screws - Electroless Nickel Plating

  • High strength
  • High Specific Strength

Dimension Drawing

SNS-ELHex Socket Head Cap Screws - Electroless Nickel Plating寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
5
6
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNS-M3-5-EL M3 0.5 5 5.5 3 2.5 20 0.67 CAD RFQ
SNS-M3-6-EL M3 0.5 6 5.5 3 2.5 20 0.71 CAD RFQ
SNS-M3-8-EL M3 0.5 8 5.5 3 2.5 20 0.8 CAD RFQ
SNS-M3-10-EL M3 0.5 10 5.5 3 2.5 20 0.88 CAD RFQ
SNS-M3-12-EL M3 0.5 12 5.5 3 2.5 20 0.96 CAD RFQ
SNS-M3-16-EL M3 0.5 16 5.5 3 2.5 20 1.2 CAD RFQ
SNS-M3-20-EL M3 0.5 20 5.5 3 2.5 20 1.4 CAD RFQ
SNS-M4-5-EL M4 0.7 5 7 4 3 20 1.4 CAD RFQ
SNS-M4-6-EL M4 0.7 6 7 4 3 20 1.5 CAD RFQ
SNS-M4-8-EL M4 0.7 8 7 4 3 20 1.7 CAD RFQ
SNS-M4-10-EL M4 0.7 10 7 4 3 20 1.8 CAD RFQ
SNS-M4-12-EL M4 0.7 12 7 4 3 20 2 CAD RFQ
SNS-M4-16-EL M4 0.7 16 7 4 3 20 2.3 CAD RFQ
SNS-M4-20-EL M4 0.7 20 7 4 3 20 2.7 CAD RFQ
SNS-M4-25-EL M4 0.7 25 7 4 3 20 3.2 CAD RFQ
SNS-M5-6-EL M5 0.8 6 8.5 5 4 20 2.2 CAD RFQ
SNS-M5-8-EL M5 0.8 8 8.5 5 4 20 2.5 CAD RFQ
SNS-M5-10-EL M5 0.8 10 8.5 5 4 20 2.7 CAD RFQ
SNS-M5-12-EL M5 0.8 12 8.5 5 4 20 3 CAD RFQ
SNS-M5-16-EL M5 0.8 16 8.5 5 4 20 3.5 CAD RFQ
SNS-M5-20-EL M5 0.8 20 8.5 5 4 20 4 CAD RFQ
SNS-M5-25-EL M5 0.8 25 8.5 5 4 20 4.8 CAD RFQ
SNS-M6-8-EL M6 1 8 10 6 5 10 4.3 CAD RFQ
SNS-M6-10-EL M6 1 10 10 6 5 10 4.7 CAD RFQ
SNS-M6-12-EL M6 1 12 10 6 5 10 5.1 CAD RFQ
SNS-M6-16-EL M6 1 16 10 6 5 10 5.8 CAD RFQ
SNS-M6-20-EL M6 1 20 10 6 5 10 6.5 CAD RFQ
SNS-M6-25-EL M6 1 25 10 6 5 10 7.6 CAD RFQ
SNS-M6-30-EL M6 1 30 10 6 5 10 8.3 CAD RFQ
SNS-M8-10-EL M8 1.25 10 13 8 6 10 10 CAD RFQ
SNS-M8-12-EL M8 1.25 12 13 8 6 10 11 CAD RFQ
SNS-M8-16-EL M8 1.25 16 13 8 6 10 12 CAD RFQ
SNS-M8-20-EL M8 1.25 20 13 8 6 10 13 CAD RFQ
SNS-M8-25-EL M8 1.25 25 13 8 6 10 15 CAD RFQ
SNS-M8-30-EL M8 1.25 30 13 8 6 10 17 CAD RFQ
SNS-M8-35-EL M8 1.25 35 13 8 6 10 19 CAD RFQ
SNS-M10-20-EL M10 1.5 20 16 10 8 10 23 CAD RFQ
SNS-M10-25-EL M10 1.5 25 16 10 8 10 25 CAD RFQ
SNS-M10-30-EL M10 1.5 30 16 10 8 10 28 CAD RFQ
SNS-M10-35-EL M10 1.5 35 16 10 8 10 30 CAD RFQ
SNS-M10-40-EL M10 1.5 40 16 10 8 10 33 CAD RFQ
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
SNS-EL
Main Body SCM435
Electroless Nickel Plating
Strength Class 12.9

Application

Equipment and device structures, FPD production equipment,
semiconductor devices, and general industrial machines

Characteristics

  • Our unique processing technology enables screws to meet strength class 12.9 after surface treatment.
  • For applications that require both high strength (Strength Class 12.9) and corrosion resistance.
  • Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".

Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)