• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SNS-J/Socket Head Cap Screws

  • High strength
  • High Specific Strength

Dimension Drawing

SNS-JSocket Head Cap Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12
M16
L
All
4
5
6
8
10
12
16
20
25
30
35
40
45
50
60
70
80

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNS-M3-4 M3 0.5 4 5.5 3 2.5 50 0.65 CAD RFQ
SNS-M3-5 M3 0.5 5 5.5 3 2.5 50 0.69 CAD RFQ
SNS-M3-6 M3 0.5 6 5.5 3 2.5 50 0.73 CAD RFQ
SNS-M3-8 M3 0.5 8 5.5 3 2.5 50 0.8 CAD RFQ
SNS-M3-10 M3 0.5 10 5.5 3 2.5 50 0.88 CAD RFQ
SNS-M3-12 M3 0.5 12 5.5 3 2.5 50 0.96 CAD RFQ
SNS-M3-16 M3 0.5 16 5.5 3 2.5 50 1.2 CAD RFQ
SNS-M3-20 M3 0.5 20 5.5 3 2.5 50 1.3 CAD RFQ
SNS-M3-25 M3 0.5 25 5.5 3 2.5 50 1.5 CAD RFQ
SNS-M4-5 M4 0.7 5 7 4 3 50 1.5 CAD RFQ
SNS-M4-6 M4 0.7 6 7 4 3 50 1.6 CAD RFQ
SNS-M4-8 M4 0.7 8 7 4 3 50 1.7 CAD RFQ
SNS-M4-10 M4 0.7 10 7 4 3 50 1.9 CAD RFQ
SNS-M4-12 M4 0.7 12 7 4 3 50 2 CAD RFQ
SNS-M4-16 M4 0.7 16 7 4 3 50 2.3 CAD RFQ
SNS-M4-20 M4 0.7 20 7 4 3 50 2.6 CAD RFQ
SNS-M4-25 M4 0.7 25 7 4 3 50 2.9 CAD RFQ
SNS-M4-30 M4 0.7 30 7 4 3 50 3.2 CAD RFQ
SNS-M4-35 M4 0.7 35 7 4 3 50 3.6 CAD RFQ
SNS-M5-6 M5 0.8 6 8.5 5 4 50 2.9 CAD RFQ
SNS-M5-8 M5 0.8 8 8.5 5 4 50 3.1 CAD RFQ
SNS-M5-10 M5 0.8 10 8.5 5 4 50 3.3 CAD RFQ
SNS-M5-12 M5 0.8 12 8.5 5 4 50 3.5 CAD RFQ
SNS-M5-16 M5 0.8 16 8.5 5 4 50 4 CAD RFQ
SNS-M5-20 M5 0.8 20 8.5 5 4 50 4.4 CAD RFQ
SNS-M5-25 M5 0.8 25 8.5 5 4 50 5 CAD RFQ
SNS-M5-30 M5 0.8 30 8.5 5 4 50 5.5 CAD RFQ
SNS-M5-35 M5 0.8 35 8.5 5 4 50 6.1 CAD RFQ
SNS-M5-40 M5 0.8 40 8.5 5 4 50 6.6 CAD RFQ
SNS-M6-8 M6 1 8 10 6 5 50 4.8 CAD RFQ
SNS-M6-10 M6 1 10 10 6 5 50 5.1 CAD RFQ
SNS-M6-12 M6 1 12 10 6 5 50 5.5 CAD RFQ
SNS-M6-16 M6 1 16 10 6 5 50 6.1 CAD RFQ
SNS-M6-20 M6 1 20 10 6 5 50 6.7 CAD RFQ
SNS-M6-25 M6 1 25 10 6 5 50 7.5 CAD RFQ
SNS-M6-30 M6 1 30 10 6 5 50 8.3 CAD RFQ
SNS-M6-35 M6 1 35 10 6 5 50 9.1 CAD RFQ
SNS-M6-40 M6 1 40 10 6 5 50 9.8 CAD RFQ
SNS-M6-45 M6 1 45 10 6 5 50 11 CAD RFQ
SNS-M6-50 M6 1 50 10 6 5 50 12 CAD RFQ
SNS-M8-10 M8 1.25 10 13 8 6 20 11 CAD RFQ
SNS-M8-12 M8 1.25 12 13 8 6 20 12 CAD RFQ
SNS-M8-16 M8 1.25 16 13 8 6 20 13 CAD RFQ
SNS-M8-20 M8 1.25 20 13 8 6 20 14 CAD RFQ
SNS-M8-25 M8 1.25 25 13 8 6 20 16 CAD RFQ
SNS-M8-30 M8 1.25 30 13 8 6 20 17 CAD RFQ
SNS-M8-35 M8 1.25 35 13 8 6 20 19 CAD RFQ
SNS-M8-40 M8 1.25 40 13 8 6 20 20 CAD RFQ
SNS-M8-45 M8 1.25 45 13 8 6 20 21 CAD RFQ
SNS-M8-50 M8 1.25 50 13 8 6 20 23 CAD RFQ
SNS-M8-60 M8 1.25 60 13 8 6 20 26 CAD RFQ
SNS-M10-16 M10 1.5 16 16 10 8 10 22 CAD RFQ
SNS-M10-20 M10 1.5 20 16 10 8 10 24 CAD RFQ
SNS-M10-25 M10 1.5 25 16 10 8 10 26 CAD RFQ
SNS-M10-30 M10 1.5 30 16 10 8 10 29 CAD RFQ
SNS-M10-35 M10 1.5 35 16 10 8 10 31 CAD RFQ
SNS-M10-40 M10 1.5 40 16 10 8 10 33 CAD RFQ
SNS-M10-45 M10 1.5 45 16 10 8 10 35 CAD RFQ
SNS-M10-50 M10 1.5 50 16 10 8 10 38 CAD RFQ
SNS-M10-60 M10 1.5 60 16 10 8 10 42 CAD RFQ
SNS-M12-30 M12 1.75 30 18 12 10 5 41 CAD RFQ
SNS-M12-35 M12 1.75 35 18 12 10 5 45 CAD RFQ
SNS-M12-40 M12 1.75 40 18 12 10 5 48 CAD RFQ
SNS-M12-45 M12 1.75 45 18 12 10 5 51 CAD RFQ
SNS-M12-50 M12 1.75 50 18 12 10 5 55 CAD RFQ
SNS-M12-60 M12 1.75 60 18 12 10 5 61 CAD RFQ
SNS-M16-40 M16 2 40 24 16 14 1 97 CAD RFQ
SNS-M16-45 M16 2 45 24 16 14 1 103 CAD RFQ
SNS-M16-50 M16 2 50 24 16 14 1 110 CAD RFQ
SNS-M16-60 M16 2 60 24 16 14 1 122 CAD RFQ
SNS-M16-70 M16 2 70 24 16 14 1 134 CAD RFQ
SNS-M16-80 M16 2 80 24 16 14 1 146 CAD RFQ
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
SNS-J
Main Body SCM435
Ferrosoferric Oxide Film (Black)
Strength Class 12.9

Characteristics

  • Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".
  • Strength class is 12.9. High strength.
  • M3 - M16. Selection from abundant size variations is available to suit the device or equipment.

Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)