• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SNS-TZB/Socket Head Cap Screws

Dimension Drawing

SNS-TZBSocket Head Cap Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12
M16
L
All
5
6
8
10
12
16
20
25
30
35
40
45
50
60
70
80

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNS-M3-5-TZB M3 0.5 5 5.5 3 2.5 20 0.72 CAD RFQ
SNS-M3-6-TZB M3 0.5 6 5.5 3 2.5 20 0.76 CAD RFQ
SNS-M3-8-TZB M3 0.5 8 5.5 3 2.5 20 0.84 CAD RFQ
SNS-M3-10-TZB M3 0.5 10 5.5 3 2.5 20 0.92 CAD RFQ
SNS-M3-12-TZB M3 0.5 12 5.5 3 2.5 20 0.99 CAD RFQ
SNS-M3-16-TZB M3 0.5 16 5.5 3 2.5 20 1.2 CAD RFQ
SNS-M3-20-TZB M3 0.5 20 5.5 3 2.5 20 1.4 CAD RFQ
SNS-M3-25-TZB M3 0.5 25 5.5 3 2.5 20 1.5 CAD RFQ
SNS-M4-5-TZB M4 0.7 5 7 4 3 20 1.6 CAD RFQ
SNS-M4-6-TZB M4 0.7 6 7 4 3 20 1.7 CAD RFQ
SNS-M4-8-TZB M4 0.7 8 7 4 3 20 1.8 CAD RFQ
SNS-M4-10-TZB M4 0.7 10 7 4 3 20 1.9 CAD RFQ
SNS-M4-12-TZB M4 0.7 12 7 4 3 20 2.1 CAD RFQ
SNS-M4-16-TZB M4 0.7 16 7 4 3 20 2.3 CAD RFQ
SNS-M4-20-TZB M4 0.7 20 7 4 3 20 2.6 CAD RFQ
SNS-M4-25-TZB M4 0.7 25 7 4 3 20 3 CAD RFQ
SNS-M4-30-TZB M4 0.7 30 7 4 3 20 3.3 CAD RFQ
SNS-M4-35-TZB M4 0.7 35 7 4 3 20 3.6 CAD RFQ
SNS-M5-6-TZB M5 0.8 6 8.5 5 4 20 2.8 CAD RFQ
SNS-M5-8-TZB M5 0.8 8 8.5 5 4 20 3 CAD RFQ
SNS-M5-10-TZB M5 0.8 10 8.5 5 4 20 3.2 CAD RFQ
SNS-M5-12-TZB M5 0.8 12 8.5 5 4 20 3.4 CAD RFQ
SNS-M5-16-TZB M5 0.8 16 8.5 5 4 20 3.9 CAD RFQ
SNS-M5-20-TZB M5 0.8 20 8.5 5 4 20 4.3 CAD RFQ
SNS-M5-25-TZB M5 0.8 25 8.5 5 4 20 4.9 CAD RFQ
SNS-M5-30-TZB M5 0.8 30 8.5 5 4 20 5.4 CAD RFQ
SNS-M5-35-TZB M5 0.8 35 8.5 5 4 20 6 CAD RFQ
SNS-M5-40-TZB M5 0.8 40 8.5 5 4 20 6.5 CAD RFQ
SNS-M6-8-TZB M6 1 8 10 6 5 20 4.9 CAD RFQ
SNS-M6-10-TZB M6 1 10 10 6 5 20 5.2 CAD RFQ
SNS-M6-12-TZB M6 1 12 10 6 5 20 5.5 CAD RFQ
SNS-M6-16-TZB M6 1 16 10 6 5 20 6.1 CAD RFQ
SNS-M6-20-TZB M6 1 20 10 6 5 20 6.7 CAD RFQ
SNS-M6-25-TZB M6 1 25 10 6 5 20 7.5 CAD RFQ
SNS-M6-30-TZB M6 1 30 10 6 5 20 8.3 CAD RFQ
SNS-M6-35-TZB M6 1 35 10 6 5 20 9.1 CAD RFQ
SNS-M6-40-TZB M6 1 40 10 6 5 20 9.9 CAD RFQ
SNS-M6-45-TZB M6 1 45 10 6 5 20 11 CAD RFQ
SNS-M6-50-TZB M6 1 50 10 6 5 20 12 CAD RFQ
SNS-M8-10-TZB M8 1.25 10 13 8 6 20 12 CAD RFQ
SNS-M8-12-TZB M8 1.25 12 13 8 6 20 12 CAD RFQ
SNS-M8-16-TZB M8 1.25 16 13 8 6 20 13 CAD RFQ
SNS-M8-20-TZB M8 1.25 20 13 8 6 20 14 CAD RFQ
SNS-M8-25-TZB M8 1.25 25 13 8 6 20 16 CAD RFQ
SNS-M8-30-TZB M8 1.25 30 13 8 6 20 17 CAD RFQ
SNS-M8-35-TZB M8 1.25 35 13 8 6 20 19 CAD RFQ
SNS-M8-40-TZB M8 1.25 40 13 8 6 20 20 CAD RFQ
SNS-M8-45-TZB M8 1.25 45 13 8 6 20 22 CAD RFQ
SNS-M8-50-TZB M8 1.25 50 13 8 6 20 23 CAD RFQ
SNS-M8-60-TZB M8 1.25 60 13 8 6 20 26 CAD RFQ
SNS-M10-16-TZB M10 1.5 16 16 10 8 5 23 CAD RFQ
SNS-M10-20-TZB M10 1.5 20 16 10 8 5 24 CAD RFQ
SNS-M10-25-TZB M10 1.5 25 16 10 8 5 27 CAD RFQ
SNS-M10-30-TZB M10 1.5 30 16 10 8 5 29 CAD RFQ
SNS-M10-35-TZB M10 1.5 35 16 10 8 5 31 CAD RFQ
SNS-M10-40-TZB M10 1.5 40 16 10 8 5 33 CAD RFQ
SNS-M10-45-TZB M10 1.5 45 16 10 8 5 36 CAD RFQ
SNS-M10-50-TZB M10 1.5 50 16 10 8 5 38 CAD RFQ
SNS-M10-60-TZB M10 1.5 60 16 10 8 5 42 CAD RFQ
SNS-M12-30-TZB M12 1.75 30 18 12 10 5 41 CAD RFQ
SNS-M12-35-TZB M12 1.75 35 18 12 10 5 45 CAD RFQ
SNS-M12-40-TZB M12 1.75 40 18 12 10 5 48 CAD RFQ
SNS-M12-45-TZB M12 1.75 45 18 12 10 5 51 CAD RFQ
SNS-M12-50-TZB M12 1.75 50 18 12 10 5 54 CAD RFQ
SNS-M12-60-TZB M12 1.75 60 18 12 10 5 61 CAD RFQ
SNS-M16-40-TZB M16 2 40 24 16 14 1 97 CAD RFQ
SNS-M16-45-TZB M16 2 45 24 16 14 1 104 CAD RFQ
SNS-M16-50-TZB M16 2 50 24 16 14 1 110 CAD RFQ
SNS-M16-60-TZB M16 2 60 24 16 14 1 122 CAD RFQ
SNS-M16-70-TZB M16 2 70 24 16 14 1 134 CAD RFQ
SNS-M16-80-TZB M16 2 80 24 16 14 1 146 CAD RFQ
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
SNS-TZB
Main Body SCM435
Trivalent Chromate Treatment
Strength Class 10.9

Characteristics


Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)