Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNS-M10-16-TZB | M10 | 1.5 | 16 | 16 | 10 | 8 | 5 | 23 | CAD | RFQ |
SNS-M10-20-TZB | M10 | 1.5 | 20 | 16 | 10 | 8 | 5 | 24 | CAD | RFQ |
SNS-M10-25-TZB | M10 | 1.5 | 25 | 16 | 10 | 8 | 5 | 27 | CAD | RFQ |
SNS-M10-30-TZB | M10 | 1.5 | 30 | 16 | 10 | 8 | 5 | 29 | CAD | RFQ |
SNS-M10-35-TZB | M10 | 1.5 | 35 | 16 | 10 | 8 | 5 | 31 | CAD | RFQ |
SNS-M10-40-TZB | M10 | 1.5 | 40 | 16 | 10 | 8 | 5 | 33 | CAD | RFQ |
SNS-M10-45-TZB | M10 | 1.5 | 45 | 16 | 10 | 8 | 5 | 36 | CAD | RFQ |
SNS-M10-50-TZB | M10 | 1.5 | 50 | 16 | 10 | 8 | 5 | 38 | CAD | RFQ |
SNS-M10-60-TZB | M10 | 1.5 | 60 | 16 | 10 | 8 | 5 | 42 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNS-TZB | |
---|---|
Main Body | SCM435 Trivalent Chromate Treatment |
Strength Class | 10.9 |
Characteristics
- Conforms to JIS B 1176, ISO 4762, and DIN 912.
- M3 - M16. Selection from abundant size variations is available to suit the device or equipment.