Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNS-M12-30-TZB | M12 | 1.75 | 30 | 18 | 12 | 10 | 5 | 41 | CAD | RFQ |
SNS-M12-35-TZB | M12 | 1.75 | 35 | 18 | 12 | 10 | 5 | 45 | CAD | RFQ |
SNS-M12-40-TZB | M12 | 1.75 | 40 | 18 | 12 | 10 | 5 | 48 | CAD | RFQ |
SNS-M12-45-TZB | M12 | 1.75 | 45 | 18 | 12 | 10 | 5 | 51 | CAD | RFQ |
SNS-M12-50-TZB | M12 | 1.75 | 50 | 18 | 12 | 10 | 5 | 54 | CAD | RFQ |
SNS-M12-60-TZB | M12 | 1.75 | 60 | 18 | 12 | 10 | 5 | 61 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNS-TZB | |
---|---|
Main Body | SCM435 Trivalent Chromate Treatment |
Strength Class | 10.9 |
Characteristics
- Conforms to JIS B 1176, ISO 4762, and DIN 912.
- M3 - M16. Selection from abundant size variations is available to suit the device or equipment.