Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNS-M16-40-TZB | M16 | 2 | 40 | 24 | 16 | 14 | 1 | 97 | CAD | RFQ |
SNS-M16-45-TZB | M16 | 2 | 45 | 24 | 16 | 14 | 1 | 104 | CAD | RFQ |
SNS-M16-50-TZB | M16 | 2 | 50 | 24 | 16 | 14 | 1 | 110 | CAD | RFQ |
SNS-M16-60-TZB | M16 | 2 | 60 | 24 | 16 | 14 | 1 | 122 | CAD | RFQ |
SNS-M16-70-TZB | M16 | 2 | 70 | 24 | 16 | 14 | 1 | 134 | CAD | RFQ |
SNS-M16-80-TZB | M16 | 2 | 80 | 24 | 16 | 14 | 1 | 146 | CAD | RFQ |
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNS-TZB | |
---|---|
Main Body | SCM435 Trivalent Chromate Treatment |
Strength Class | 10.9 |
Characteristics
- Conforms to JIS B 1176, ISO 4762, and DIN 912. ⇒Technical Information:JIS B 1176、ISO 4762
- M3 - M16. Selection from abundant size variations is available to suit the device or equipment.