Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNS-M5-6-TZB | M5 | 0.8 | 6 | 8.5 | 5 | 4 | 20 | 2.8 | CAD | RFQ |
SNS-M5-8-TZB | M5 | 0.8 | 8 | 8.5 | 5 | 4 | 20 | 3 | CAD | RFQ |
SNS-M5-10-TZB | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 20 | 3.2 | CAD | RFQ |
SNS-M5-12-TZB | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 20 | 3.4 | CAD | RFQ |
SNS-M5-16-TZB | M5 | 0.8 | 16 | 8.5 | 5 | 4 | 20 | 3.9 | CAD | RFQ |
SNS-M5-20-TZB | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 20 | 4.3 | CAD | RFQ |
SNS-M5-25-TZB | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 20 | 4.9 | CAD | RFQ |
SNS-M5-30-TZB | M5 | 0.8 | 30 | 8.5 | 5 | 4 | 20 | 5.4 | CAD | RFQ |
SNS-M5-35-TZB | M5 | 0.8 | 35 | 8.5 | 5 | 4 | 20 | 6 | CAD | RFQ |
SNS-M5-40-TZB | M5 | 0.8 | 40 | 8.5 | 5 | 4 | 20 | 6.5 | CAD | RFQ |
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNS-TZB | |
---|---|
Main Body | SCM435 Trivalent Chromate Treatment |
Strength Class | 10.9 |
Characteristics
- Conforms to JIS B 1176, ISO 4762, and DIN 912. ⇒Technical Information:JIS B 1176、ISO 4762
- M3 - M16. Selection from abundant size variations is available to suit the device or equipment.