• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SNSQS/Hex Socket Head Cap Screws with Captive Washers

  • Easy to Use

Dimension Drawing

SNSQSHex Socket Head Cap Screws with Captive Washers寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
5
6
8
10
12
16
20
25
30
35
40
45
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D L1 B t T
(Approx.)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSQS-M3-5 M3 0.5 5 5.5 7 3 2.5 0.5 0.7 10 0.888 CAD RFQ
SNSQS-M3-6 M3 0.5 6 5.5 7 3 2.5 0.5 0.7 10 0.9 CAD RFQ
SNSQS-M3-8 M3 0.5 8 5.5 7 3 2.5 0.5 0.7 10 0.95 CAD RFQ
SNSQS-M3-10 M3 0.5 10 5.5 7 3 2.5 0.5 0.7 10 1.1 CAD RFQ
SNSQS-M3-12 M3 0.5 12 5.5 7 3 2.5 0.5 0.7 10 1.2 CAD RFQ
SNSQS-M3-16 M3 0.5 16 5.5 7 3 2.5 0.5 0.7 10 1.3 CAD RFQ
SNSQS-M4-6 M4 0.7 6 7 9 4 3 0.8 1 10 1.8 CAD RFQ
SNSQS-M4-8 M4 0.7 8 7 9 4 3 0.8 1 10 2.1 CAD RFQ
SNSQS-M4-10 M4 0.7 10 7 9 4 3 0.8 1 10 2.2 CAD RFQ
SNSQS-M4-12 M4 0.7 12 7 9 4 3 0.8 1 10 2.4 CAD RFQ
SNSQS-M4-16 M4 0.7 16 7 9 4 3 0.8 1 10 2.7 CAD RFQ
SNSQS-M4-20 M4 0.7 20 7 9 4 3 0.8 1 10 2.9 CAD RFQ
SNSQS-M4-25 M4 0.7 25 7 9 4 3 0.8 1 10 3.495 CAD RFQ
SNSQS-M4-30 M4 0.7 30 7 9 4 3 0.8 1 10 4 CAD RFQ
SNSQS-M4-35 M4 0.7 35 7 9 4 3 0.8 1 10 4.1 CAD RFQ
SNSQS-M5-8 M5 0.8 8 8.5 10 5 4 1 1.3 10 3.7 CAD RFQ
SNSQS-M5-10 M5 0.8 10 8.5 10 5 4 1 1.3 10 3.8 CAD RFQ
SNSQS-M5-12 M5 0.8 12 8.5 10 5 4 1 1.3 10 4 CAD RFQ
SNSQS-M5-16 M5 0.8 16 8.5 10 5 4 1 1.3 10 4.5 CAD RFQ
SNSQS-M5-20 M5 0.8 20 8.5 10 5 4 1 1.3 10 5 CAD RFQ
SNSQS-M5-25 M5 0.8 25 8.5 10 5 4 1 1.3 10 5.6 CAD RFQ
SNSQS-M5-30 M5 0.8 30 8.5 10 5 4 1 1.3 10 6.797 CAD RFQ
SNSQS-M5-35 M5 0.8 35 8.5 10 5 4 1 1.3 10 7.6 CAD RFQ
SNSQS-M5-40 M5 0.8 40 8.5 10 5 4 1 1.3 10 8.3 CAD RFQ
SNSQS-M6-10 M6 1 10 10 12.5 6 5 1.6 1.5 10 6.5 CAD RFQ
SNSQS-M6-12 M6 1 12 10 12.5 6 5 1.6 1.5 10 6.7 CAD RFQ
SNSQS-M6-16 M6 1 16 10 12.5 6 5 1.6 1.5 10 7.4 CAD RFQ
SNSQS-M6-20 M6 1 20 10 12.5 6 5 1.6 1.5 10 8.1 CAD RFQ
SNSQS-M6-25 M6 1 25 10 12.5 6 5 1.6 1.5 10 9.1 CAD RFQ
SNSQS-M6-30 M6 1 30 10 12.5 6 5 1.6 1.5 10 11 CAD RFQ
SNSQS-M6-35 M6 1 35 10 12.5 6 5 1.6 1.5 10 12 CAD RFQ
SNSQS-M6-40 M6 1 40 10 12.5 6 5 1.6 1.5 10 13 CAD RFQ
SNSQS-M6-45 M6 1 45 10 12.5 6 5 1.6 1.5 10 14 CAD RFQ
SNSQS-M6-50 M6 1 50 10 12.5 6 5 1.6 1.5 10 15 CAD RFQ
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
SNSQS
Screw Body SUSXM7 (Equivalent to SUS304)
Screw Body Strength Class A2 - 70
Plain Washer SUS304
Spring Washer SUS304

Application

Semiconductor manufacturing equipment / Equipment and device structures / Offshore instruments / General industrial machines

Characteristics

  • Stainless steel hex socket head cap screws with integrated washers.
  • Plain washers and spring washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: I=3)
  • When using a washer in spot facing, workability is improved because the bolt and washer can be mounted and removed at the same time.

Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)