• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SNSS/Hex Socket Head Cap Screws for Precision Instruments

  • Miniature

Dimension Drawing

SNSSHex Socket Head Cap Screws for Precision Instruments寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1
M1.4
M1.6
M2
M2.5
L
All
2
3
4
5
6
8
10
12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-M1-2 M1 0.25 2 2 1 0.9 0.02 10 0.025 CAD RFQ
SNSS-M1-3 M1 0.25 3 2 1 0.9 0.02 10 0.03 CAD RFQ
SNSS-M1-4 M1 0.25 4 2 1 0.9 0.02 10 0.035 CAD RFQ
SNSS-M1-5 M1 0.25 5 2 1 0.9 0.02 10 0.039 CAD RFQ
SNSS-M1.4-2 M1.4 0.3 2 2.6 1.4 1.3 0.07 10 0.062 CAD RFQ
SNSS-M1.4-3 M1.4 0.3 3 2.6 1.4 1.3 0.07 10 0.07 CAD RFQ
SNSS-M1.4-4 M1.4 0.3 4 2.6 1.4 1.3 0.07 10 0.077 CAD RFQ
SNSS-M1.4-5 M1.4 0.3 5 2.6 1.4 1.3 0.07 10 0.085 CAD RFQ
SNSS-M1.6-3 M1.6 0.35 3 3 1.6 1.5 0.1 10 0.09 CAD RFQ
SNSS-M1.6-4 M1.6 0.35 4 3 1.6 1.5 0.1 10 0.1 CAD RFQ
SNSS-M1.6-5 M1.6 0.35 5 3 1.6 1.5 0.1 10 0.11 CAD RFQ
SNSS-M1.6-6 M1.6 0.35 6 3 1.6 1.5 0.1 10 0.12 CAD RFQ
SNSS-M2-3 M2 0.4 3 3.8 2 1.5 0.22 10 0.16 CAD RFQ
SNSS-M2-4 M2 0.4 4 3.8 2 1.5 0.22 10 0.18 CAD RFQ
SNSS-M2-5 M2 0.4 5 3.8 2 1.5 0.22 10 0.2 CAD RFQ
SNSS-M2-6 M2 0.4 6 3.8 2 1.5 0.22 10 0.22 CAD RFQ
SNSS-M2-8 M2 0.4 8 3.8 2 1.5 0.22 10 0.26 CAD RFQ
SNSS-M2-10 M2 0.4 10 3.8 2 1.5 0.22 10 0.3 CAD RFQ
SNSS-M2.5-4 M2.5 0.45 4 4.5 2.5 2 0.46 10 0.35 CAD RFQ
SNSS-M2.5-5 M2.5 0.45 5 4.5 2.5 2 0.46 10 0.38 CAD RFQ
SNSS-M2.5-6 M2.5 0.45 6 4.5 2.5 2 0.46 10 0.41 CAD RFQ
SNSS-M2.5-8 M2.5 0.45 8 4.5 2.5 2 0.46 10 0.47 CAD RFQ
SNSS-M2.5-10 M2.5 0.45 10 4.5 2.5 2 0.46 10 0.53 CAD RFQ
SNSS-M2.5-12 M2.5 0.45 12 4.5 2.5 2 0.46 10 0.59 CAD RFQ
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
SNSS
Main Body SUSXM7 (Equivalent to SUS304)

Application

Reducing the size of equipment and devices
Compact precision instruments

Characteristics

  • M1 - M2.5.
    Miniature screws for precision instruments.

Usage Example

For fixing miniature linear guideway rails and tables.

SNSSHex Socket Head Cap Screws for Precision Instruments


Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)