NBK logo

  • Special Screws
  • Socket Head Cap Screws

SNSS-M10-16

Socket Head Cap Screws

Dimension Drawing

SNSS-JSocket Head Cap Screws

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-M10-16 M10 1.5 16 16 10 8 5 21 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Characteristics

  • Conforms to JIS B 1176, ISO 4762, and DIN 912.
  • M3 - M16. Selection from abundant size variations is available to suit the device or equipment.
  • Captive Processing Service is supported for M10 and M12.
  • M3 to M8 captive-processed hex socket head cap screws SSC are available.SSC

Material/Finish

SNSS-J
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2-70

Related Services

Product List

Click here to see SNSS-M10

Click here to see SNSS-J