Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNSS-M12-30 | M12 | 1.75 | 30 | 18 | 12 | 10 | 1 | 39 | CAD | RFQ |
| SNSS-M12-35 | M12 | 1.75 | 35 | 18 | 12 | 10 | 1 | 43 | CAD | RFQ |
| SNSS-M12-40 | M12 | 1.75 | 40 | 18 | 12 | 10 | 1 | 47 | CAD | RFQ |
| SNSS-M12-45 | M12 | 1.75 | 45 | 18 | 12 | 10 | 1 | 50 | CAD | RFQ |
| SNSS-M12-50 | M12 | 1.75 | 50 | 18 | 12 | 10 | 1 | 55 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNSS-J | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2-70 |
Characteristics
- Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".
- M3 - M16. Selection from abundant size variations is available to suit the device or equipment.
- Captive Processing Service is supported for M10 and M12.
- M3 to M8 captive-processed hex socket head cap screws SSC are available.SSC






