Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNSS-M16-40 | M16 | 2 | 40 | 24 | 16 | 14 | 1 | 91 | CAD | RFQ |
| SNSS-M16-45 | M16 | 2 | 45 | 24 | 16 | 14 | 1 | 98 | CAD | RFQ |
| SNSS-M16-50 | M16 | 2 | 50 | 24 | 16 | 14 | 1 | 106 | CAD | RFQ |
| SNSS-M16-60 | M16 | 2 | 60 | 24 | 16 | 14 | 1 | 122 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNSS-J | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2-70 |
Characteristics
- Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".
- M3 - M16. Selection from abundant size variations is available to suit the device or equipment.
- Captive Processing Service is supported for M10 and M12.
- M3 to M8 captive-processed hex socket head cap screws SSC are available.SSC






